A Better Way. The New Hydro HP.

High-pressure washdown systems are vital in your food processing plant, but constant breakdowns and costly maintenance needs are hurting your bottom line. It’s a huge problem, and it’s been going on for years.

Finally, there’s a better way.

Find out more
Hydro HP

Old Problem. New Solution.

The washdown systems in most food processing facilities run on outdated pumps that use too much energy and require frequent, costly maintenance. The Grundfos Hydro HP solves these old problems through an intelligent packaged design and the superior engineering of our CR pumps.

Grundfos pump screen

Efficient by design

The combination of cascade control, integrated VFDs and pump design dramatically reduces energy use without sacrificing performance.

  • No recirculation line needed for consistent pressure
  • Integrated variable frequency drive adapts to system demands
  • Vertical multistage pumps designed for maximum efficiency
Grundfos pump cutaway

Engineered for reliability

Our industry-leading CR pumps were engineered with reimagined features to increase reliability and decrease downtime.

  • Lower vibration minimizes wear and tear
  • State-of-the-art testing before leaving the factory
  • Single-source responsibility, with all parts designed to work together
Grundfos pump close up

Easy to maintain

The most common maintenance needed is easy and pain-free, and it can be done on-site, reducing costs.

  • Shaft seal can be replaced in minutes without removing the motor
  • Rotating assembly stacking kit allows for easy replacement
  • No need to realign or rebalance the pump

Better ROI

With less energy use and more reliability, the Grundfos Hydro HP is one of the smartest business decisions you can make. The money you’ll save on maintenance alone means the system pays for itself within three years of ownership.

full payback in
1–3
maintenance
cycles

Get the Details

See more system features and technical and performance data.

Download the flyer

Find out how much you’ll save

Let’s talk about the performance improvements and savings you’ll see with the Grundfos Hydro HP. Fill out the form, and we’ll get in touch.

Resource Library

Sketch diagram of Grundfos product
Grundfos Engineered Systems
See the benefits of using packaged, engineered systems from Grundfos.
Watch the video
Grundfos CR pumps
The New Generation of CRs
Grundfos’ new line of CR pumps includes 3 models with reimagined features that provide more efficiency, more reliability and more performance.
Learn more
Grundfos pumps
Case Study
See how another packaged system from Grundfos reduced downtime and costly repairs for a chemical plant.
Watch the video
Food processing brochure spread
Food Processing Brochure
See all the solutions Grundfos has to offer for the food processing and production industry.
Download