Find a Grundfos distributor

SMART Digital Dosing

Dosing Campaign - Smart Digital Dosing Pumps.png
Accurate dosing of chemicals is a crucial part of production processes. From drinking water and wastewater treatment to industrial processing in the pharmaceutical, chemical, and food and beverage industries, dosing exactly the right amount of chemicals is important to reaching process targets and lowering operation costs while ensuring safety and reliability. Grundfos intelligent dosing pumps represent the ideal solution to simplify increasingly complex dosing. They make life easier for users by keeping processes running precisely, reliably and cost-effectively.

Grundfos SMART Digital dosing pump range is recognized for its state of the art monitoring features that ensure dependable, safe, and economical dosing operations, and for its industry-leading accuracy. The expanded range is now available in two size categories:

  • SMART Digital S: Max flow 8 gph; max pressure 232 psi, max turn down ratio 3000:1
  • SMART Digital XL: Max flow 52.8 gph; max pressure 145 psi, max turn down ratio 800:1
Grundfos offers standard and custom dosing skid systems for multiple pump installations, as well as dosing tank stations for complete storing and dosing solutions.
Form
Smart Digital XL Installation and Setup

Grundfos Smart Digital XL dosing pumps feature variable speed motor technology to deliver high turndowns, improved accuracy and reduced wear and tear, while ensuring your system benefits from precise dosing. Our video series demonstrates how easy it is to get a Grundfos dosing pump properly installed and setup, so you can start enjoying these benefits.
GW-Dosing-XL.PNG